28.4.3.2.3 Non-Capture Modes

When the module is in any operating mode that is not an Input Capture mode (CCM = 0), or the module is disabled (CCPON = 0), input capture functions are disabled and the module generates no input capture events or related interrupts. Reads of the input capture buffer will read as ‘0’.