Bits 0-7 reside in the same bit space but have different uses based on
the operation mode. For example, RDATA is used in control communication,
and IDS is used in command communication.
Register Data for control communication/Client Addressing ID for
command communication(3) Bits 7-0 are shared by RDATAy and
IDSx
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.