14.4.8 CAN Interrupt Register

Note:
  1. The individual bytes in this multibyte register can be accessed with the following register names:
    • CxINTT: Accesses the top byte INT[31:24]
    • CxINTU: Accesses the upper byte INT[23:16]
    • CxINT: Accesses the byte INT[31:0]
  2. Flag is set by hardware and cleared by application.
Name: C1INT
Offset: 0x261C

Legend: R = Readable bit; W = Writable bit; HC = Hardware Clearable bit; HS = Hardware Settable bit

Bit 3130292827262524 
 IVMIEWAKIECERRIESERRIERXOVIETXATIE   
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 2322212019181716 
    TEFIEMODIETBCIERXIETXIE 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 15141312111098 
 IVMIFWAKIFCERRIFSERRIFRXOVIFTXATIF   
Access R/HS/CR/HS/CR/HS/CR/HS/CRR 
Reset 000000 
Bit 76543210 
    TEFIFMODIFTBCIFRXIFTXIF 
Access RR/HS/CR/HS/CRR 
Reset 00000 

Bit 31 – IVMIE Invalid Message Interrupt Enable bit

ValueDescription
1 Invalid message interrupt is enabled.
0 Invalid message interrupt is disabled.

Bit 30 – WAKIE Bus Wake-up Activity Interrupt Enable bit

ValueDescription
1 Wake-up activity interrupt is enabled.
0 Wake-up activity interrupt is disabled.

Bit 29 – CERRIE CAN Bus Error Interrupt Enable bit

ValueDescription
1 CAN bus error interrupt is enabled.
0 CAN bus error interrupt is disabled.

Bit 28 – SERRIE System Error Interrupt Enable bit

ValueDescription
1 System error interrupt is enabled.
0 System error interrupt is disabled.

Bit 27 – RXOVIE Receive Buffer Overflow Interrupt Enable bit

ValueDescription
1 Receive buffer overflow interrupt is enabled.
0 Receive buffer overflow interrupt is disabled.

Bit 26 – TXATIE Transmit Attempt Interrupt Enable bit

ValueDescription
1 Transmit attempt interrupt is enabled.
0 Transmit attempt interrupt is disabled.

Bit 20 – TEFIE Transmit Event FIFO Interrupt Enable bit

ValueDescription
1 Transmit event FIFO interrupt is enabled.
0 Transmit event FIFO interrupt is disabled.

Bit 19 – MODIE Mode Change Interrupt Enable bit

ValueDescription
1 Mode change interrupt is enabled.
0 Mode change interrupt is disabled.

Bit 18 – TBCIE CAN Timer Interrupt Enable bit

ValueDescription
1 CAN timer interrupt is enabled.
0 CAN timer interrupt is disabled.

Bit 17 – RXIE Receive Object Interrupt Enable bit

ValueDescription
1 Receive object interrupt is enabled.
0 Receive object interrupt is disabled.

Bit 16 – TXIE Transmit Object Interrupt Enable bit

ValueDescription
1 Transmit object interrupt is enabled.
0 Transmit object interrupt is disabled.

Bit 15 – IVMIF  Invalid Message Interrupt Flag bit(2)

ValueDescription
1 Invalid message interrupt occurred.
0 No invalid message interrupt

Bit 14 – WAKIF  Bus Wake-up Activity Interrupt Flag bit(2)

ValueDescription
1 Wake-up activity interrupt occurred.
0 No wake-up activity interrupt

Bit 13 – CERRIF  CAN Bus Error Interrupt Flag bit(2)

ValueDescription
1 CAN bus error interrupt occurred.
0 No CAN bus error interrupt

Bit 12 – SERRIF  System Error Interrupt Flag bit(2)

ValueDescription
1 System error interrupt occurred.
0 No system error interrupt

Bit 11 – RXOVIF Receive Buffer Overflow Interrupt Flag bit

ValueDescription
1 Receive buffer overflow interrupt occurred.
0 No receive buffer overflow interrupt

Bit 10 – TXATIF Transmit Attempt Interrupt Flag bit

ValueDescription
1 Transmit attempt interrupt occurred.
0 No transmit attempt interrupt

Bit 4 – TEFIF Transmit Event FIFO Interrupt Flag bit

ValueDescription
1 Transmit event FIFO interrupt occurred.
0 No transmit event FIFO interrupt

Bit 3 – MODIF  CAN Mode Change Interrupt Flag bit(2)

ValueDescription
1 A CAN module mode change occurred (OPMOD[2:0] has changed to reflect REQOP[2:0]).
0 No mode change occurred.

Bit 2 – TBCIF  CAN Timer Overflow Interrupt Flag bit(2)

ValueDescription
1 TBC has overflowed.
0 TBC has not overflowed.

Bit 1 – RXIF Receive Object Interrupt Flag bit

ValueDescription
1 Receive object interrupt is pending.
0 No Receive object interrupts are pending.

Bit 0 – TXIF Transmit Object Interrupt Flag bit

ValueDescription
1 Transmit object interrupt is pending.
0 No transmit object interrupts are pending.