The individual bytes in this
multibyte register can be accessed with the following register names:
CxTXQUAT: Accesses
the top byte TXQUA[31:24]
CxTXQUAU: Accesses
the upper byte TXQUA[23:16]
CxTXQUA: Accesses the
high byte TXQUA[31:0]
This register is not ensured
to read correctly in Configuration mode and may only be accessed when the
module is not in Configuration mode.
Name:
C1TXQUA
Offset:
0x2658
Bit
31
30
29
28
27
26
25
24
TXQUA[31:24]
Access
R
R
R
R
R
R
R
R
Reset
x
x
x
x
x
x
x
x
Bit
23
22
21
20
19
18
17
16
TXQUA[23:16]
Access
R
R
R
R
R
R
R
R
Reset
x
x
x
x
x
x
x
x
Bit
15
14
13
12
11
10
9
8
TXQUA[15:8]
Access
R
R
R
R
R
R
R
R
Reset
x
x
x
x
x
x
x
x
Bit
7
6
5
4
3
2
1
0
TXQUA[7:0]
Access
R
R
R
R
R
R
R
R
Reset
x
x
x
x
x
x
x
x
Bits 31:0 – TXQUA[31:0] TXQ User Address
bits
A read of this
register will return the address where the next message is to be written (TXQ
head).
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.