14.4.18 CAN Transmit Event FIFO Status Register

Note:
  1. The individual bytes in this multibyte register can be accessed with the following register names:
    • CxTEFSTAT: Accesses the top byte TEFSTA[31:24]
    • CxTEFSTAU: Accesses the upper byte TEFSTA[23:16]
    • CxTEFSTA: Accesses the byte TEFSTA[31:0]
  2. These bits are read-only and reflect the status of the FIFO.
Name: C1TEFSTA
Offset: 0x2644

Legend: R = Readable bit; W = Writable bit; HC = Hardware Clearable bit; HS = Hardware Settable bit

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     TEFOVIFTEFFIFTEFHIFTEFNEIF 
Access R/HS/CRRR 
Reset 0000 

Bit 3 – TEFOVIF Transmit Event FIFO Overflow Interrupt Flag bit

ValueDescription
1 Overflow event has occurred.
0 No overflow event has occurred.

Bit 2 – TEFFIF  Transmit Event FIFO Full Interrupt Flag(2) bit

ValueDescription
1 FIFO is full.
0 FIFO is not full.

Bit 1 – TEFHIF  Transmit Event FIFO Half Full Interrupt Flag(2) bit

ValueDescription
1 FIFO is greater than or equal to half full.
0 FIFO is less than half full.

Bit 0 – TEFNEIF  Transmit Event FIFO Not Empty Interrupt Flag(2) bit

ValueDescription
1 FIFO is not empty.
0 FIFO is empty.