The individual bytes in this
multibyte register can be accessed with the following register names:
CxDBTCFGT: Accesses
the top byte DBTCFG[31:24]
CxDBTCFGU: Accesses
the upper byte DBTCFG[23:16]
CxDBTCFG: Accesses
the byte DBTCFG[31:0]
This register can only be
modified in Configuration mode (OPMOD[2:0] = 100).
Name:
C1DBTCFG
Offset:
0x2608
Bit
31
30
29
28
27
26
25
24
BRP[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
23
22
21
20
19
18
17
16
TSEG1[4:0]
Access
R/W
R/W
R/W
R/W
R/W
Reset
0
1
1
1
0
Bit
15
14
13
12
11
10
9
8
TSEG2[3:0]
Access
R/W
R/W
R/W
R/W
Reset
0
0
1
1
Bit
7
6
5
4
3
2
1
0
SJW[3:0]
Access
R/W
R/W
R/W
R/W
Reset
0
0
1
1
Bits 31:24 – BRP[7:0] Data Baud Rate
Prescaler bits
Value
Description
11111111
TQ=TCY/256
00000000
TQ=TCY/1
Bits 20:16 – TSEG1[4:0] Data Time Segment 1
bits (Propagation Segment+Phase Segment 1)
Value
Description
11111
Length is 32 x
TQ
00000
Length is 1 x TQ
Bits 11:8 – TSEG2[3:0] Data Time Segment 2
bits (Phase Segment 2)
Value
Description
1111
Length is 16 x
TQ
0000
Length is 1 x TQ
Bits 3:0 – SJW[3:0] Data
Synchronization Jump Width bits
Value
Description
1111
Length is 16 x
TQ
0000
Length is 1 x TQ
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.