14.4.24 CAN 1 FIFO x Control Register

Note:
  1. The individual bytes in this multibyte register can be accessed with the following register names:
    • C1FIFOCONyT: Accesses the top byte FIFOCONy[31:24].
    • C1FIFOCONyU: Accesses the upper byte FIFOCONy[23:16].
    • C1FIFOCONy: Accesses the byte FIFOCONy[31:0].
  2. [x] denotes FIFO number, from 1 to 7.
  3. These bits can only be modified in Configuration mode (OPMOD[2:0] = 100).
Name: C1FIFOCONx
Offset: 0x265C, 0x2668, 0x2674, 0x2680, 0x268C, 0x2698, 0x26A4

Bit 3130292827262524 
 PLSIZE[2:0]FSIZE[4:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
  TXAT[1:0]TXPRI[4:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 1100000 
Bit 15141312111098 
      FRESETTXREQUINC 
Access R/S/HCR/W/HCR/S/HC 
Reset 100 
Bit 76543210 
 TXENRTRENRXTSENTXATIERXOVIETFERFFIETFHRFHIETFNRFNIE 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:29 – PLSIZE[2:0]  Payload Size bits(3)

ValueDescription
111 64 data bytes
110 48 data bytes
101 32 data bytes
100 24 data bytes
011 20 data bytes
010 16 data bytes
001 12 data bytes
000 8 data bytes

Bits 28:24 – FSIZE[4:0]  FIFO Size bits(3)

ValueDescription
11111 FIFO is 32 messages deep.
...
00001 FIFO is 2 messages deep.
00000 FIFO is 1 message deep.

Bits 22:21 – TXAT[1:0] Retransmission Attempts bits

This feature is enabled when RTXAT (CxCON[16]) is set.
ValueDescription
11 Unlimited number of retransmission attempts
10 Unlimited number of retransmission attempts
01 Three retransmission attempts
00 Disables retransmission attempts

Bits 20:16 – TXPRI[4:0] Message Transmit Priority bits

ValueDescription
11111 Highest message priority
00000 Lowest message priority

Bit 10 – FRESET FIFO Reset bit

ValueDescription
1 FIFO will be reset when bit is set, cleared by hardware whenever FIFO is reset; the user needs to poll whether this bit is clear before taking any action.
0 No effect

Bit 9 – TXREQ Message Send Request bit

ValueNameDescription
1 TXEN = 1 (FIFO configured as a transmit FIFO) Requests sending a message; the bit will automatically clear when all the messages queued in the FIFO are successfully sent.
0 TXEN = 1 (FIFO configured as a transmit FIFO) Clearing the bit to ‘0’ while set (‘1’) will request a message abort.
x TXEN = 0 (FIFO configured as a receive FIFO) This bit has no effect.

Bit 8 – UINC Increment Head/Tail bit

ValueNameDescription
1 TXEN = 1 (FIFO configured as a transmit FIFO) When this bit is set, the FIFO head will increment by a single message.
1 TXEN = 0 (FIFO configured as a receive FIFO) When this bit is set, the FIFO tail will increment by a single message.

Bit 7 – TXEN TX/RX Buffer Selection bit

ValueDescription
1 Transmits message object.
0 Receives message object.

Bit 6 – RTREN Auto-Remove Transmit (RTR) Enable bit

ValueDescription
1 When a Remote Transmit is received, TXREQ will be set.
0 When a Remote Transmit is received, TXREQ will be unaffected.

Bit 5 – RXTSEN  Received Message Timestamp Enable bit(3)

ValueDescription
1 Captures timestamp in a received message object in RAM.
0 Does not capture timestamp

Bit 4 – TXATIE Transmit Attempts Exhausted Interrupt Enable bit

ValueDescription
1 Enables interrupt.
0 Disables interrupt.

Bit 3 – RXOVIE Overflow Interrupt Enable bit

ValueDescription
1 Interrupt is enabled for overflow event.
0 Interrupt is disabled for overflow event.

Bit 2 – TFERFFIE Transmit/Receive FIFO Empty/Full Interrupt Enable bit

ValueNameDescription
1 TXEN = 1 (FIFO configured as a transmit FIFO) Interrupt is enabled for FIFO empty.
0 TXEN = 1 (FIFO configured as a transmit FIFO) Interrupt is disabled for FIFO empty.
1 TXEN = 0 (FIFO configured as a receive FIFO) Interrupt is enabled for FIFO full.
0 TXEN = 0 (FIFO configured as a receive FIFO) Interrupt is disabled for FIFO full.

Bit 1 – TFHRFHIE Transmit/Receive FIFO Half Empty/Half Full Interrupt Enable bit

ValueNameDescription
1 TXEN = 1 (FIFO configured as a transmit FIFO) Interrupt is enabled for FIFO half empty.
0 TXEN = 1 (FIFO configured as a transmit FIFO) Interrupt is disabled for FIFO half empty.
1 TXEN = 0 (FIFO configured as a receive FIFO) Interrupt is enabled for FIFO half-full.
0 TXEN = 0 (FIFO configured as a receive FIFO) Interrupt is disabled for FIFO half-full.

Bit 0 – TFNRFNIE Transmit/Receive FIFO Not Full/Not Empty Interrupt Enable bit

ValueNameDescription
1 TXEN = 1 (FIFO configured as a transmit FIFO) Interrupt is enabled for FIFO not full.
0 TXEN = 1 (FIFO configured as a transmit FIFO) Interrupt is disabled for FIFO not full.
1 TXEN = 0 (FIFO configured as a receive FIFO) Interrupt is enabled for FIFO not empty.
0 TXEN = 0 (FIFO configured as a receive FIFO) Interrupt is disabled for FIFO not empty.