12.3.3 Reference Clock Fail Status Register
Legend: HS = Hardware Settable bit, R = Readable bit; W = Writable bit
| Name: | CLKFAIL |
| Offset: | 0x3108 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| SCSMCH | PLLFAIL2 | PLLFAIL1 | |||||||
| Access | R/W/HS | R/W/HS | R/W | ||||||
| Reset | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CLKFAIL16 | CLKFAIL15 | CLKFAIL14 | CLKFAIL13 | CLKFAIL12 | CLKFAIL11 | CLKFAIL10 | CLKFAIL9 | ||
| Access | HS/R/W | HS/R/W | HS/R/W | HS/R/W | HS/R/W | HS/R/W | HS/R/W | HS/R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CLKFAIL8 | CLKFAIL7 | CLKFAIL6 | CLKFAIL5 | CLKFAIL4 | CLKFAIL3 | CLKFAIL2 | CLKFAIL1 | ||
| Access | HS/R/W | HS/R/W | HS/R/W | HS/R/W | HS/R/W | HS/R/W | HS/R/W | HS/R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 31 – SCSMCH Source Clock Select Mismatch Indicator bit
| Value | Description |
|---|---|
| 1 | Clock failure occurred due to SCS integrity check mismatch (or FLTINJ). Check the SCSFAIL register for details. |
| 0 | Clock failure occurred due to non-integrity check related failure. |
Bit 25 – PLLFAIL2 PLL #2 Reference Clock Fail Status bit
| Value | Description |
|---|---|
| 1 |
Selected reference clock failed, or an enabled external clock monitor has detected an error in the output clock, and the PLL generator has switched to the selected backup reference clock. |
| 0 | Selected reference clock is functioning. |
Bit 24 – PLLFAIL1 PLL #1 Reference Clock Fail Status bit
| Value | Description |
|---|---|
| 1 |
Selected reference clock failed, or an enabled external clock monitor has detected an error in the output clock, and the PLL generator has switched to the selected backup reference clock. |
| 0 | Selected reference clock is functioning. |
Bit 15 – CLKFAIL16 Clock Generator #16 Reference Clock Fail Status bit
| Value | Description |
|---|---|
| 1 | Selected reference clock failed, or an enabled external clock monitor has detected an error in the output clock, and the CLK generator has switched to the selected backup reference clock. |
| 0 | Selected reference clock is functioning. |
Bit 14 – CLKFAIL15 Clock Generator #15 Reference Clock Fail Status bit
| Value | Description |
|---|---|
| 1 | Selected reference clock failed, or an enabled external clock monitor has detected an error in the output clock, and the CLK generator has switched to the selected backup reference clock. |
| 0 | Selected reference clock is functioning. |
Bit 13 – CLKFAIL14 Clock Generator #14 Reference Clock Fail Status bit
| Value | Description |
|---|---|
| 1 | Selected reference clock failed, or an enabled external clock monitor has detected an error in the output clock, and the CLK generator has switched to the selected backup reference clock. |
| 0 | Selected reference clock is functioning. |
Bit 12 – CLKFAIL13 Clock Generator #13 Reference Clock Fail Status bit
| Value | Description |
|---|---|
| 1 | Selected reference clock failed, or an enabled external clock monitor has detected an error in the output clock, and the CLK generator has switched to the selected backup reference clock. |
| 0 | Selected reference clock is functioning. |
Bit 11 – CLKFAIL12 Clock Generator #12 Reference Clock Fail Status bit
| Value | Description |
|---|---|
| 1 | Selected reference clock failed, or an enabled external clock monitor has detected an error in the output clock, and the CLK generator has switched to the selected backup reference clock. |
| 0 | Selected reference clock is functioning. |
Bit 10 – CLKFAIL11 Clock Generator #11 Reference Clock Fail Status bit
| Value | Description |
|---|---|
| 1 | Selected reference clock failed, or an enabled external clock monitor has detected an error in the output clock, and the CLK generator has switched to the selected backup reference clock. |
| 0 | Selected reference clock is functioning. |
Bit 9 – CLKFAIL10 Clock Generator #10 Reference Clock Fail Status bit
| Value | Description |
|---|---|
| 1 | Selected reference clock failed, or an enabled external clock monitor has detected an error in the output clock, and the CLK generator has switched to the selected backup reference clock. |
| 0 | Selected reference clock is functioning. |
Bit 8 – CLKFAIL9 Clock Generator #9 Reference Clock Fail Status bit
| Value | Description |
|---|---|
| 1 | Selected reference clock failed, or an enabled external clock monitor has detected an error in the output clock, and the CLK generator has switched to the selected backup reference clock. |
| 0 | Selected reference clock is functioning. |
Bit 7 – CLKFAIL8 Clock Generator #8 Reference Clock Fail Status bit
| Value | Description |
|---|---|
| 1 | Selected reference clock failed, or an enabled external clock monitor has detected an error in the output clock, and the CLK generator has switched to the selected backup reference clock. |
| 0 | Selected reference clock is functioning. |
Bit 6 – CLKFAIL7 Clock Generator #7 Reference Clock Fail Status bit
| Value | Description |
|---|---|
| 1 | Selected reference clock failed, or an enabled external clock monitor has detected an error in the output clock, and the CLK generator has switched to the selected backup reference clock. |
| 0 | Selected reference clock is functioning. |
Bit 5 – CLKFAIL6 Clock Generator #6 Reference Clock Fail Status bit
| Value | Description |
|---|---|
| 1 | Selected reference clock failed, or an enabled external clock monitor has detected an error in the output clock, and the CLK generator has switched to the selected backup reference clock. |
| 0 | Selected reference clock is functioning. |
Bit 4 – CLKFAIL5 Clock Generator #5 Reference Clock Fail Status bit
| Value | Description |
|---|---|
| 1 | Selected reference clock failed, or an enabled external clock monitor has detected an error in the output clock, and the CLK generator has switched to the selected backup reference clock. |
| 0 | Selected reference clock is functioning. |
Bit 3 – CLKFAIL4 Clock Generator #4 Reference Clock Fail Status bit
| Value | Description |
|---|---|
| 1 | Selected reference clock failed, or an enabled external clock monitor has detected an error in the output clock, and the CLK generator has switched to the selected backup reference clock. |
| 0 | Selected reference clock is functioning. |
Bit 2 – CLKFAIL3 Clock Generator #3 Reference Clock Fail Status bit
| Value | Description |
|---|---|
| 1 | Selected reference clock failed, or an enabled external clock monitor has detected an error in the output clock, and the CLK generator has switched to the selected backup reference clock. |
| 0 | Selected reference clock is functioning. |
Bit 1 – CLKFAIL2 Clock Generator #2 Reference Clock Fail Status bit
| Value | Description |
|---|---|
| 1 | Selected reference clock failed, or an enabled external clock monitor has detected an error in the output clock, and the CLK generator has switched to the selected backup reference clock. |
| 0 | Selected reference clock is functioning. |
Bit 0 – CLKFAIL1 Clock Generator #1 Reference Clock Fail Status bit
| Value | Description |
|---|---|
| 1 | Selected reference clock failed, or an enabled external clock monitor has detected an error in the output clock, and the CLK generator has switched to the selected backup reference clock. |
| 0 | Selected reference clock is functioning. |