12.3.10 User Clock Diagnostics Control Register

Name: CLKDIAG
Offset: 0x31B4

Bit 3130292827262524 
 FLTIJENSTOPPLL2STOPPLL1GENSEL[4:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
     SCSFLTDATA[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
 STOPGEN16STOPGEN15STOPGEN14STOPGEN13STOPGEN12STOPGEN11STOPGEN10STOPGEN9 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 STOPGEN8STOPGEN7STOPGEN6STOPGEN5STOPGEN4STOPGEN3STOPGEN2STOPGEN1 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 31 – FLTIJEN SCS[x][3:0]Fault Injection Enable bit

ValueDescription
1 Fault is inserted.
0 Fault insertion is disabled.

Bit 30 – STOPPLL2 PLL2 Reference Clock Monitor Disable bit

ValueDescription
1 Selected reference clock for PLL2 is disconnected from the associated clock monitor.
0 Selected reference clock for PLL2 is connected to the associated clock monitor.

Bit 29 – STOPPLL1 PLL1 Reference Clock Monitor Disable bit

ValueDescription
1 Selected reference clock for PLL1 is disconnected from the associated clock monitor.
0 Selected reference clock for PLL1 is connected to the associated clock monitor.

Bits 28:24 – GENSEL[4:0] Select the Clock Generator or PLL Generator for Fault Injection bits

ValueDescription
11111 Reserved for future PLL generators
11110 PLLGEN2
11101 PLLGEN1
11100-10000 Reserved for future clock generators
01111 CLKGEN16
01110 CLKGEN15
01101 CLKGEN14
01100 CLKGEN13
01011 CLKGEN12
01010 CLKGEN11
01001 CLKGEN10
01000 CLKGEN9
00111 CLKGEN8
00110 CLKGEN7
00101 CLKGEN6
00100 CLKGEN5
00011 CLKGEN4
00010 CLKGEN3
00001 CLKGEN2
00000 CLKGEN1

Bits 19:16 – SCSFLTDATA[3:0] Fault Data to be Injected bits

Ones invert the SCS[x] data bit.

Zeros do not effect the SCS[x] data.

Bit 15 – STOPGEN16 Stops the selected reference clock to the clock monitor for CLKGEN16 bit

ValueDescription
1 Selected reference clock for CLKGEN16 is disconnected from the associated clock monitor.
0 Selected reference clock for CLKGEN16 is connected to the associated clock monitor.

Bit 14 – STOPGEN15 Stops the selected reference clock to the clock monitor for CLKGEN15 bit

ValueDescription
1 Selected reference clock for CLKGEN15 is disconnected from the associated clock monitor.
0 Selected reference clock for CLKGEN15 is connected to the associated clock monitor.

Bit 13 – STOPGEN14 Stops the selected reference clock to the clock monitor for CLKGEN14 bit

ValueDescription
1 Selected reference clock for CLKGEN14 is disconnected from the associated clock monitor.
0 Selected reference clock for CLKGEN14 is connected to the associated clock monitor.

Bit 12 – STOPGEN13 Stops the selected reference clock to the clock monitor for CLKGEN13 bit

ValueDescription
1 Selected reference clock for CLKGEN13 is disconnected from the associated clock monitor.
0 Selected reference clock for CLKGEN13 is connected to the associated clock monitor.

Bit 11 – STOPGEN12 Stops the selected reference clock to the clock monitor for CLKGEN12 bit

ValueDescription
1 Selected reference clock for CLKGEN12 is disconnected from the associated clock monitor.
0 Selected reference clock for CLKGEN12 is connected to the associated clock monitor.

Bit 10 – STOPGEN11 Stops the selected reference clock to the clock monitor for CLKGEN11 bit

ValueDescription
1 Selected reference clock for CLKGEN11 is disconnected from the associated clock monitor.
0 Selected reference clock for CLKGEN11 is connected to the associated clock monitor.

Bit 9 – STOPGEN10 Stops the selected reference clock to the clock monitor for CLKGEN10 bit

ValueDescription
1 Selected reference clock for CLKGEN10 is disconnected from the associated clock monitor.
0 Selected reference clock for CLKGEN10 is connected to the associated clock monitor.

Bit 8 – STOPGEN9 Stops the selected reference clock to the clock monitor for CLKGEN9 bit

ValueDescription
1 Selected reference clock for CLKGEN9 is disconnected from the associated clock monitor.
0 Selected reference clock for CLKGEN9 is connected to the associated clock monitor.

Bit 7 – STOPGEN8 Stops the selected reference clock to the clock monitor for CLKGEN8 bit

ValueDescription
1 Selected reference clock for CLKGEN8 is disconnected from the associated clock monitor.
0 Selected reference clock for CLKGEN8 is connected to the associated clock monitor.

Bit 6 – STOPGEN7 Stops the selected reference clock to the clock monitor for CLKGEN7 bit

ValueDescription
1 Selected reference clock for CLKGEN7 is disconnected from the associated clock monitor.
0 Selected reference clock for CLKGEN7 is connected to the associated clock monitor.

Bit 5 – STOPGEN6 Stops the selected reference clock to the clock monitor for CLKGEN6 bit

ValueDescription
1 Selected reference clock for CLKGEN6 is disconnected from the associated clock monitor.
0 Selected reference clock for CLKGEN6 is connected to the associated clock monitor.

Bit 4 – STOPGEN5 Stops the selected reference clock to the clock monitor for CLKGEN5 bit

ValueDescription
1 Selected reference clock for CLKGEN5 is disconnected from the associated clock monitor.
0 Selected reference clock for CLKGEN5 is connected to the associated clock monitor.

Bit 3 – STOPGEN4 Stops the selected reference clock to the clock monitor for CLKGEN4 bit

ValueDescription
1 Selected reference clock for CLKGEN4 is disconnected from the associated clock monitor.
0 Selected reference clock for CLKGEN4 is connected to the associated clock monitor.

Bit 2 – STOPGEN3 Stops the selected reference clock to the clock monitor for CLKGEN3 bit

ValueDescription
1 Selected reference clock for CLKGEN3 is disconnected from the associated clock monitor.
0 Selected reference clock for CLKGEN3 is connected to the associated clock monitor.

Bit 1 – STOPGEN2 Stops the selected reference clock to the clock monitor for CLKGEN2 bit

ValueDescription
1 Selected reference clock for CLKGEN2 is disconnected from the associated clock monitor.
0 Selected reference clock for CLKGEN2 is connected to the associated clock monitor.

Bit 0 – STOPGEN1 Stops the selected reference clock to the clock monitor for CLKGEN1 bit

ValueDescription
1 Selected reference clock for CLKGEN1 is disconnected from the associated clock monitor.
0 Selected reference clock for CLKGEN1 is connected to the associated clock monitor.