12.3.1 System Clock Control Register

Legend: HS = Hardware Settable bit; HC = Hardware Clearable bit; R = Readable bit

Name: OSCCTRL
Offset: 0x3100

Bit 3130292827262524 
 DIAGLOCK        
Access R/W 
Reset 0 
Bit 2322212019181716 
 CLKLOCK        
Access R/W 
Reset 0 
Bit 15141312111098 
 PLL2RDYPLL1RDYLPRCRDY  POSCRDYBFRCRDYFRCRDY 
Access HS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/R 
Reset 00x011 
Bit 76543210 
 PLL2ENPLL1ENLPRCEN  POSCENBFRCENFRCEN 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 31 – DIAGLOCK Clock Diagnostic Lock Enable bit

ValueDescription
1 Clock diagnostic register (CLK_DIAG) is locked.
0 Clock diagnostic register is not locked, configurations may be modified.

Bit 23 – CLKLOCK Clock Lock Enable bit

ValueDescription
1 Clock registers are locked.
0 Clock registers are not locked, configurations may be modified.

Bit 15 – PLL2RDY PLL2 Ready Status bit

ValueDescription
1 PLL2 Ready
0 PLL2 Not ready

Bit 14 – PLL1RDY PLL1 Ready Status bit

ValueDescription
1 PLL1 Ready
0 PLL1 Not Ready

Bit 13 – LPRCRDY LPRC Ready Status bit

ValueDescription
1 Low-power 32 KHz RC oscillator is ready.
0 Low-power 32 KHz RC oscillator is not ready.

Bit 10 – POSCRDY Primary Crystal Oscillator Ready Status bit

ValueDescription
1 Primary crystal/resonator oscillator is ready.
0 Primary crystal/resonator oscillator is not ready.

Bit 9 – BFRCRDY Backup FRC Ready Status bit

ValueDescription
1 Backup FRC oscillator is ready.
0 Backup FRC oscillator is not ready.

Bit 8 – FRCRDY 8 MHz FRC Ready Status bit

ValueDescription
1 FRC oscillator is ready.
0 FRC oscillator is not ready.

Bit 7 – PLL2EN PLL2 Enable bit

ValueDescription
1 Enables PLL2
0 Disables PLL2

Bit 6 – PLL1EN PLL1 Enable bit

ValueDescription
1 Enables PLL1
0 Disables PLL1

Bit 5 – LPRCEN LPRC Clock Enable bit

ValueDescription
1 Enables low-power 32 KHz RC oscillator
0 Disables low-power 32 KHz RC oscillator

Bit 2 – POSCEN Primary Crystal Clock Enable bit

ValueDescription
1 Enables primary crystal/resonator oscillator.
0 Disables primary crystal/resonator oscillator.

Bit 1 – BFRCEN Backup FRC Clock Enable bit

ValueDescription
1 Enables backup FRC oscillator.
0 Disables backup FRC oscillator.

Bit 0 – FRCEN 8 MHz FRC Clock Enable bit

ValueDescription
1 Enables FRC oscillator.
0 Disables FRC oscillator.