The allowable PLL reference
input clock frequency is 5 MHz to 800 MHz.
Value
Description
101000000
320x
divide
100111111
319x
divide
...
000000010
2x
divide
000000001
1x divide
000000000
Undefined, not allowed
Bits 5:3 – POSTDIV1[2:0] PLLx Post Divider
#1 bits
Value
Description
111
7x
divide
110
6x divide
...
010
2x
divide
001
1x
divide
000
Undefined, not allowed
Bits 2:0 – POSTDIV2[2:0] PLLx Post Divider
#2 bits
Value
Description
111
7x divide
110
6x divide
...
010
2x divide
001
1x divide
000
Undefined, not allowed
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.