12.3.22 BFRC Controller Register

Name: BFRCTUN
Offset: 0x32C4

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   TUN[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 5:0 – TUN[5:0]  Internal Backup Fast RC Oscillator Tuning bits

This bit field specifies the user tuning capability for the internal backup fast RC oscillator.
ValueDescription
011111 Maximum Frequency
011110
...
000001
000000 Center Frequency, oscillator is running at a calibrated frequency.
111111
111110
...
100001
100000 Minimum Frequency