7.1.13 FWPUCB Configuration Register

Name: FWPUCB
Offset: 0x7F40C0

Legend: R = Readable bit; W = Writable bit

Bit 3130292827262524 
 FWPUCB[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 2322212019181716 
 FWPUCB[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 15141312111098 
 FWPUCB[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 76543210 
 FWPUCB[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 31:0 – FWPUCB[31:0] UCB Write Protect Register bits

UCB Write Protect Code = 0x5B9B_12E4