7.1.6 FPRxCTRL Configuration Register

Legend: R = Readable bit; W = Writable bit

Name: FPRxCTRL
Offset: 0x7F4000, 0x7F4010, 0x7F4020, 0x7F4030, 0x7F4040, 0x7F4050, 0x7F4060, 0x7F4070

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
   PSEL[1:0]  RTYPE[1:0] 
Access R/WR/WR/WR/W 
Reset 0111 
Bit 76543210 
 CRCWRRDEX  ERAORDIS 
Access R/WR/WR/WR/WR/WR/W 
Reset 111111 

Bits 13:12 – PSEL[1:0] Partition Select bits

ValueDescription
11 Both Panels
10 Panel 2
01 Panel 1
00 Reserved

Bits 9:8 – RTYPE[1:0] Region Type bits

ValueDescription
11 Firmware Configurable Region
10 One Time Programmable (OTP) Region
01 Immutable Root of Trust (IRT) Region
00 Reserved

Bit 7 – CRC Flash CRC Permission bit

ValueDescription
1 Flash CRC calculation permitted
0 Flash CRC calculation not permitted

Bit 6 – WR Write Permission bit

ValueDescription
1 Write (program/erase) permitted
0 Write (program/erase) not permitted

Bit 5 – RD Read Permission bit

ValueDescription
1 Read (data read) permitted
0 Read (data read) not permitted

Bit 4 – EX Execute Permission bit

ValueDescription
1 Execute (instruction fetch) permitted
0 Execute (instruction fetch) not permitted

Bit 1 – ERAO ECC Report Address Only on ECC Error bit

ValueDescription
1 ECC error reporting information restricted to address only
0 No ECC error reporting restrictions

Bit 0 – RDIS Region Disable bit

ValueDescription
1 Region disabled
0 Region enabled