7.1.12 FEPUCB Configuration Register

Name: FEPUCB
Offset: 0x7F40B0

Legend: R = Readable bit; W = Writable bit

Bit 3130292827262524 
 FEPUCB[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 2322212019181716 
 FEPUCB[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 15141312111098 
 FEPUCB[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 76543210 
 FEPUCB[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 31:0 – FEPUCB[31:0] UCB Erase Protect Register bits

UCB Erase Protect Code = 0x84C1_F396