7.1.5 FPWRM Configuration Register
Legend: R = Readable bit, W = Writable bit
| Name: | FPWRM |
| Offset: | 0x7F3040 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PWRM[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 1 | 1 | 1 | 1 | |||||
Bits 3:0 – PWRM[3:0]
| Value | Description |
|---|---|
| 1111-1011 | Core voltage monitor is disabled. |
| 1010 | Core voltage monitor is enabled. |
| 1001-0000 | Core voltage monitor is disabled. |