7.1.14 FBOOT Configuration Register
Legend: R = Readable bit; W = Writable bit
| Name: | FBOOT |
| Offset: | 0x7F40D0 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PROG | BTMODE[1:0] | ||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 1 | 1 | 1 | ||||||
Bit 2 – PROG Boot Mode Configuration Word Programmed bit
| Value | Description |
|---|---|
| 1 | Boot mode configuration word not programmed |
| 0 | Boot mode configuration word programmed |
Bits 1:0 – BTMODE[1:0] Device Boot Mode Configuration (status) bits
| Value | Description |
|---|---|
| 11 | Device is in Single Boot (legacy) mode. |
| 10 | Device is in Dual Boot mode. |
| 01 | Device is in Dual Boot Protected mode. |
| 00 | Reserved |