6.2.3 Import Atmel Studio 7 or Atmel START Project
Use the Import wizard to import either an Atmel Studio 7 Project or an Atmel START export file for MPLAB X IDE.
To open the Import Atmel Studio or START Project wizard, select either:
A wizard will launch to guide you through new project set up.