6.3.6 Create User Makefile Projects
Create a project that makes use of an external makefile. This is useful if you have a project that was built outside of MPLAB X IDE, but now you want to use MPLAB X IDE to do debugging.
To create the makefile project, use the New Project wizard.