12.7.1 Signature Row Summary
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | DEVICEID0 | 7:0 | DEVICEID[7:0] | |||||||
| 0x01 | DEVICEID1 | 7:0 | DEVICEID[7:0] | |||||||
| 0x02 | DEVICEID2 | 7:0 | DEVICEID[7:0] | |||||||
0x03 | Reserved | |||||||||
| 0x04 | TEMPSENSE0 | 7:0 | TEMPSENSE[7:0] | |||||||
| 15:8 | TEMPSENSE[15:8] | |||||||||
| 0x06 | TEMPSENSE1 | 7:0 | TEMPSENSE[7:0] | |||||||
| 15:8 | TEMPSENSE[15:8] | |||||||||
0x08 ... 0x0F | Reserved | |||||||||
| 0x10 | SERNUM0 | 7:0 | SERNUM[7:0] | |||||||
| ... | ||||||||||
| 0x1F | SERNUM15 | 7:0 | SERNUM[7:0] | |||||||