33.5.15 Delay Value
| Name: | DLYVAL |
| Offset: | 0x15 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DLYVAL[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – DLYVAL[7:0] Delay Value
This bit field configures the blanking/output event delay time or event output synchronization delay in several prescaled TCD cycles.