33.5.13 Fault Control
| Name: | FAULTCTRL |
| Offset: | 0x12 |
| Reset: | 0x00 |
| Property: | Configuration Change Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CMPDEN | CMPCEN | CMPBEN | CMPAEN | CMPD | CMPC | CMPB | CMPA | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 4, 5, 6, 7 – CMPEN Compare Enable
These bits enable the waveform output from the Compare (CMPx) bit field on pin x.
Bits 0, 1, 2, 3 – CMP Compare Value
These bits define the default state of the Fault state. When a fault occurs and the respective Compare Enable (CMPENx) bit is enabled, each waveform output pin WOx will assume the same state as CMPx.