33.5.11 Input Control A

Name: INPUTCTRLA
Offset: 0x10
Reset: 0x00
Property: -

Bit 76543210 
     INPUTMODE[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – INPUTMODE[3:0] Input Mode

ValueNameDescription
0x0 NONE The input has no action
0x1 JMPWAIT Stop the output, jump to the opposite compare cycle, and wait
0x2 EXECWAIT Stop the output, execute the opposite compare cycle, and wait
0x3 EXECFAULT Stop the output, execute the opposite compare cycle while the Fault is active
0x4 FREQ Stop all outputs, maintain the frequency
0x5 EXECDT Stop all outputs, execute dead-time while the Fault is active
0x6 WAIT Stop all outputs, jump to the next compare cycle, and wait
0x7 WAITSW Stop all outputs, wait for software action
0x8 EDGETRIG Stop the output on the edge, jump to the next compare cycle
0x9 EDGETRIGFREQ Stop the output on the edge, maintain the frequency
0xA LVLTRIGFREQ Stop the output at level, maintain the frequency