11.3.3.3 Reporting of Bus Error
Each initiator will have a status or interrupt flag register with flags indicating that a transfer originating from that initiator got a bus error reply or if the received data had a parity error. These flags can be used to request an interrupt and/or be connected to the Error Controller.