31.7.7 Interrupt Control Register - Split Mode

Name: INTCTRL
Offset: 0x0A
Reset: 0x00
Property: -

Bit 76543210 
  LCMP2LCMP1LCMP0  HUNFLUNF 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 6 – LCMP2 Low byte Compare Channel 2 Interrupt Enable

See LCMP0.

Bit 5 – LCMP1 Low byte Compare Channel 1 Interrupt Enable

See LCMP0.

Bit 4 – LCMP0 Low byte Compare Channel 0 Interrupt Enable

Writing the LCMPn bit to ‘1’ enables the low byte Compare Channel n interrupt.

Bit 1 – HUNF High byte Underflow Interrupt Enable

Writing the HUNF bit to ‘1’ enables the high byte underflow interrupt.

Bit 0 – LUNF Low byte Underflow Interrupt Enable

Writing the LUNF bit to ‘1’ enables the low byte underflow interrupt.