31.7.12 Low Byte Timer Period Register - Split Mode
The TCAn.LPER register contains the TOP value for the low byte timer.
| Name: | LPER |
| Offset: | 0x26 |
| Reset: | 0xFF |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LPER[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
Bits 7:0 – LPER[7:0] Period Value Low Byte Timer
This bit field holds the TOP value for the low byte timer.