31.7.11 High Byte Timer Counter Register - Split Mode

The TCAn.HCNT register contains the counter value for the high byte timer. CPU and UPDI write access has priority over count, clear or reload of the counter.

Name: HCNT
Offset: 0x21
Reset: 0x00
Property: -

Bit 76543210 
 HCNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – HCNT[7:0] Counter Value for High Byte Timer

This bit field defines the counter value in high byte timer.