18.3.10.2 Condition Clearing
In case of a CFM error, the CFMn flag in the CLKCTRL.MCLKINTFLAGS register will
be set. The CFMn flag can be cleared by writing a ‘1’ to
it.
The CFMDn flag in CLKCTRL.MCLKINTFLAGS is set when a measurement period in CFM channel n has completed. This is useful in ONE-SHOT measurements.