Main Clock Control A
Main Clock Control B
Main Clock Control C
Main Clock Interrupt Control
Main Clock Interrupt Flags
Main Clock Status
Main Clock Timebase
Main Clock Clock Failure Detect n Control A
Main Clock Clock Frequency Measure n Value
Main Clock Clock Frequency Measure n Window Low Threshold
Main Clock Clock Frequency Measure n Window High Threshold
Main Clock Clock Frequency Measure n Reference Clock Cycles
Main Clock Clock Frequency Measure n Control A
Main Clock Clock Frequency Measure n Control B
Internal High-Frequency Oscillator Control A
Internal High-Frequency Oscillator Frequency Tune
PLL Control A
Internal 32.768 kHz Oscillator Control A
External 32.768 kHz Crystal Oscillator Control A
External High-Frequency Oscillator Control A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.