43.5.1 Control A

Name: CTRLA
Offset: 0x00
Reset: 0x00
Property: -

Bit 76543210 
 RUNSTDBYOUTEN  INVERT  ENABLE 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 7 – RUNSTDBY Run in Standby

Writing this bit to '1' will cause the ZCD to remain active when the device enters Standby sleep mode.

Bit 6 – OUTEN Output Pin Enable

Writing this bit to ‘1’ connects the OUT signal to a supported pin.

Bit 3 – INVERT Invert Enable

Writing this bit to ‘1’ inverts the ZCD output.

Bit 0 – ENABLE ZCD Enable

Writing this bit to '1' enables the ZCD.