49.1 Online Package Drawings
For the most recent package drawings:
- Go to www.microchip.com/packaging.
- Search for the package code to find the most recent package drawing.
| Pin Count | Package Type(1) | Drawing Number | Style | Package Code |
|---|---|---|---|---|
| 20 | SSOP | C04-00072 | SS | G3X |
| 28 | SPDIP | C04-00079 | SP | M3X |
| 28 | SSOP | C04-00073 | SS | N2X |
| 28 | VQFN (WF) | C04-00565 | 3LW | 3LW |
| 32 | VQFN (WF) | C04-21511 | QZB | QZB |
| 32 | TQFP | C04-00074 | PT | T5X |
Note:
- WF = Wettable Flanks