30.1 Features
- Issues a System Reset If Its Counter Is Not Cleared Before It Expires
- 24-bit Configurable Expiration Value Based
Upon Either
- Counting executed processor instructions
- Counting system clock cycles
- Software Enabled
- 16-bit Configurable Window Determines When The Counter Can Be Cleared
- Command Sequence Required to Clear Counter
- Operates Synchronously With System Clock Using The Same Clock Source
- Configuration Lock to Prevent Unwanted Changes
- Test Features for Functional Safety
- Counter is readable
- To speed up testing, expiration can be accelerated