30.4 Register Summary
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | CTRLA | 7:0 | CCP | LOCK | MODE | ENABLE | ||||
| 0x01 | CTRLB | 7:0 | TEST | |||||||
| 0x02 | INTCTRL | 7:0 | ERROR | |||||||
| 0x03 | INTFLAGS | 7:0 | BADPC | BADC | UC | EXP | ERROR | PRECLEAR | CLEAR | |
| 0x04 | CNT | 7:0 | CNT[31:0] | |||||||
| 15:8 | CNT[31:0] | |||||||||
| 23:16 | CNT[31:0] | |||||||||
| 31:24 | CNT[31:0] | |||||||||
| 0x08 | RESET | 7:0 | RESET[31:0] | |||||||
| 15:8 | RESET[31:0] | |||||||||
| 23:16 | RESET[31:0] | |||||||||
| 31:24 | RESET[31:0] | |||||||||
| 0x0C | WINDOW | 7:0 | WINDOW[15:0] | |||||||
| 15:8 | WINDOW[15:0] | |||||||||
| 0x0E | COMMAND | 7:0 | COMMAND[7:0] | |||||||