19.4.2.9 Error Handling
If a bus error is received from an AHB client during a DMA data transfer, the corresponding active channel is disabled and the corresponding Channel Transfer Error Interrupt flag in the Channel Interrupt Status and Clear (CHINTFLAG.TERR) register is set. If enabled, the optional transfer error interrupt request is generated. The transfer counter will not be decremented, and its current value is written back to the write-back memory section before the channel is disabled.
When the DMAC fetches an invalid descriptor (BTCTRL.VALID = 0), or when the channel is resumed and the DMA fetches the next descriptor with null address (DESCADDR = 0x00000000), the corresponding channel operation is suspended. The Channel Suspend Interrupt flag in the Channel Interrupt Flag Status and Clear (CHINTFLAG.SUSP) register is set, and the Channel Fetch Error bit in the Channel Status (CHSTATUS.FERR) register is set. If enabled, the optional suspend interrupt is generated.