13.6.2 Interrupt Enable Set

This register allows the user to disable an interrupt without performing a Read-Modify-Write (RMW) operation. Changes in this register will also be reflected in the INTENCLR register.
Name: INTENSET
Offset: 0x08
Reset: 0x00000000
Property: Local Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      CLKFAILOSC32KRDYXOSC32KRDY 
Access R/WR/WR/W 
Reset 000 

Bit 2 – CLKFAIL XOSC32K Clock Failure Detection Interrupt Enable

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will set the XOSC32K Clock Failure Detection Interrupt Enable bit, which enables the XOSC32K Clock Failure Detected interrupt.

ValueDescription
0 The XOSC32K Clock Failure Detection interrupt is disabled
1 The XOSC32K Clock Failure Detection interrupt is enabled

Bit 1 – OSC32KRDY OSC32K Ready Interrupt Enable

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will set the OSC32K Ready Interrupt Enable bit, which enables the OSC32K Ready interrupt.

ValueDescription
0 The OSC32K Ready interrupt is disabled
1 The OSC32K Ready interrupt is enabled

Bit 0 – XOSC32KRDY XOSC32K Ready Interrupt Enable

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will set the XOSC32K Ready Interrupt Enable bit, which enables the XOSC32K Ready interrupt.

ValueDescription
0 The XOSC32K Ready interrupt is disabled
1 The XOSC32K Ready interrupt is enabled