13.6.3 Interrupt Flag Status and Clear

Name: INTFLAG
Offset: 0x0C
Reset: 0x00000000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      CLKFAILOSC32KRDYXOSC32KRDY 
Access R/WR/WR/W 
Reset 000 

Bit 2 – CLKFAIL XOSC32K Clock Failure Detected

This flag is cleared by writing a ‘1’ to it.

This flag is set on a ‘0’-to-’1’ transition of the corresponding flag in the STATUS register and will generate an interrupt request if the INTENSET/CLR.CLKFAIL bit is ‘1’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the XOSC32K Clock Failure Detected interrupt flag.

Bit 1 – OSC32KRDY OSC32K Ready

This flag is cleared by writing a ‘1’ to it.

This flag is set on a ‘0’-to-’1’ transition of the corresponding flag in the STATUS register and will generate an interrupt request if the INTENSET/CLR.OSC32KRDY bit is ‘1’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the OSC32K Ready interrupt flag.

Bit 0 – XOSC32KRDY XOSC32K Ready

This flag is cleared by writing a ‘1’ to it.

This flag is set on a ‘0’-to-’1’ transition of the corresponding flag in the STATUS register and will generate an interrupt request if the INTENSET/CLR.XOSC32KRDY bit is ‘1’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the XOSC32K Ready interrupt flag.