28.5.4.4 Output Control for Compare/PWM Modes
When the module operates in an Output Compare mode, the following blocks determine how
the Output Compare signal is presented on the output pins:
- Auto-Shutdown Control Block
- Output Polarity Control Block
The auto-shutdown control block responds to asynchronous external inputs or software control, placing all output pins under control of the module into a predetermined state.
The output polarity control block determines the output polarity on each pin under control of the module. This block takes effect after all other control of the output pins.