24.2.1.5 Acknowledge (A) or Not Acknowledge (N)
All data byte transmissions must be Acknowledged (ACK) or Not Acknowledged (NACK) by the receiver. The receiver will pull the SDAx line low for an ACK or release the SDAx line for a NACK. The Acknowledge is a 1-bit period using one SCLx clock.