9.2.6 Protection Region n End
Address Offset Register
Legend: x = Loaded from Configuration bits; R = Readable bit; W = Writable
bit
Note:
Register is read-only
unless RTYPE[1:0] bits are ‘11’ and LOCK[1:0] bits
(PRLOCK[1:0]) are ‘11’. Firmware configurable region
descriptors are locked (read-only) at Reset and must be unlocked with a
write to PRLOCK before being modified.
End address offset is a last byte offset from the beginning of the user
program Flash (0x800000 address).
Bits 22:16 – END[22:16]
Most Significant Bits of the Protection Region Last Byte Address Offset
bits(1,2,3)
Bits 15:12 – END[15:12]
Most Significant Bits of the Protection Region Last Byte Address Offset
bits(1,2)
Bits 11:8 – END[11:8] Least Significant
Bits of the Protection Region Last Byte Address Offset bits.
Fixed value
0xFFF.
Bits 7:0 – END[7:0] Least Significant
Bits of the Protection Region Last Byte Address Offset bits.
Fixed value
0xFFF.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.