13.4.1.1 Fail-Safe Clock Monitor (FSCM)
Each CLKGEN has a Fail-Safe Clock Monitor (FSCM) built inside to provide clock safety.
Each FSCM is enabled via CLKxCON.FSCMEN. To provide faster response to a clock failure,
the FSCM uses the 8 MHz BFRC as the reference clock.
Note: FSCM
supports with an automatic switchover to backup the clock source with options for
programmable over-frequency or under-frequency thresholds.
In the event of an oscillator failure, the FSCM will generate an oscillator fail interrupt, set the associated CLKFAIL/PLLFAIL flag and switch the clock over to the specified backup fail-safe clock source. The Fail-Safe condition is exited with either a Reset or by completing a clock switch to a new stable clock input for the CLKGEN.
Note: For CLKGEN1, select ONLY an active and running clock source
as a BOSC source, such as FRC, BFRC etc. At the time of BOSC initialization, the
clock source should be up and running.
A clock monitor external to the CLKGENs is also included and discussed in Clock Monitor Module.