35.8.4 Clearing Watchdog Timer
Clear WDT after 300ms shows a code
example to clear the Run WDT counter.
Note:
- If enabled, Run WDT should be periodically serviced (must be disabled within time-out) to prevent WDT Run mode NMI/Reset.
- Processor takes a few cycles
to execute
ClrWdtinstruction; if this is not taken into account, Run WDT will not be cleared reliably. - When Window mode is enabled, use caution when clearing WDT because this can only be done in the allowed Window. Clearing WDT in a disallowed window causes the Run WDT NMI/Reset.
Clear WDT after 300ms
//code example to clear Run Counter after 300ms with WDT timeout as 1.024sec
int main()
{
WDTCONbits.RMPS = 10; // Run Postscaler 1024
WDTCONbits.ON = 1; // Enable WDT
__delay_ms(300); // 300ms delay
ClrWdt(); // Clears Run Counter after 300ms delay
}