35.8.2 Sleep WDT Configuration

Sleep WDT Configuration Example shows a code example to configure Sleep WDT for 1.024s with LPRC as its default clock source.

Sleep WDT Configuration Example

//code example to configure Sleep WDT for 1.024 sec
int main()
{

WDTCONbits.SMPS = 10;         // Sleep Postscaler 1024
WDTCONbits.ON = 1;            // Enable WDT

}