9.4.4.2 IRT Control Register
The IRT control register, IRTCTRL, includes the EAA, DBG, IACT, DONE and PLCK bits. IRTCTRL is
read-only except when PLCK bit = ‘0’. The EAA
bit controls debug entry when secure debug is enabled. The DBG
bit controls debug access to the IRT partition when IRT and
debug are enabled. The DBG bit is cleared by a cold Reset (POR
or BOR) and must be set by IRT firmware to enable the IRT
firmware debug.
When the DBG bit = ‘0’, there is no debug access to the IRT partition. CPU
breakpoints and debugger memory accesses are disabled during IRT execution. IRT
partition access is only enabled (PLCK bit = ‘0’) during IRT execution.
When the DBG bit = ‘1’, debug access to the IRT partition is enabled.
CPU breakpoints and debugger memory accesses are allowed during IRT execution. IRT
partition access is enabled (PLCK bit = ‘0’) when the device resets
into Debug mode.
The DONE bit is set by the IRT (or other root of trust) firmware upon completion of root of trust
execution. The IRT partition is locked (PLCK bit =
‘1’) when the DONE bit is set, and
there is a subsequent instruction fetch from the user program
Flash not within an IRT region. This includes an attempted
instruction fetch which has an error, such as an access
privilege violation or an uncorrectable bit error. The PLCK bit
is a read-only bit that indicates if the IRT partition is locked
(access disabled). If the PLCK bit = ‘1’,
access to IRT regions is disabled and the IRTCTRL and IRTSTAT
registers are read-only.