29.3.1 Configurable Logic Cell x Control Register
| Name: | CLCxCON |
| Offset: | 0x3A60, 0x3A70, 0x3A80, 0x3A90, 0x3AA0, 0x3AB0, 0x3AC0, 0x3AD0, 0x3AE0, 0x3AF0 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| G4POL | G3POL | G2POL | G1POL | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ON | INTP | INTN | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LCOE | LCOUT | LCPOL | MODE[2:0] | ||||||
| Access | R/W | R | R | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bit 19 – G4POL Gate 4 Polarity Control bit
| Value | Description |
|---|---|
1 |
The output of Gate 4 logic is inverted when applied to the logic cell. |
0 |
The output of Gate 4 logic is not inverted. |
Bit 18 – G3POL Gate 3 Polarity Control bit
| Value | Description |
|---|---|
1 |
The output of Gate 3 logic is inverted when applied to the logic cell. |
0 |
The output of Gate 3 logic is not inverted. |
Bit 17 – G2POL Gate 2 Polarity Control bit
| Value | Description |
|---|---|
1 |
The output of Gate 2 logic is inverted when applied to the logic cell. |
0 |
The output of Gate 2 logic is not inverted. |
Bit 16 – G1POL Gate 1 Polarity Control bit
| Value | Description |
|---|---|
1 |
The output of Gate 1 logic is inverted when applied to the logic cell. |
0 |
The output of Gate 1 logic is not inverted. |
Bit 15 – ON Configurable Logic Cell Enable bit
| Value | Description |
|---|---|
1 |
Configurable Logic Cell is enabled and mixes input signals. |
0 |
Configurable Logic Cell is disabled and has logic zero outputs. |
Bit 11 – INTP Configurable Logic Cell Positive Edge Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt will be generated when a rising edge occurs on LCOUT. |
0 |
Interrupt will not be generated. |
Bit 10 – INTN Configurable Logic Cell Negative Edge Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt will be generated when a falling edge occurs on LCOUT. |
0 |
Interrupt will not be generated. |
Bit 7 – LCOE Configurable Logic Cell Port Enable bit
| Value | Description |
|---|---|
1 |
Configurable Logic Cell port pin output is enabled. |
0 |
Configurable Logic Cell port pin output is disabled. |
Bit 6 – LCOUT Configurable Logic Cell Data Output Status bit
| Value | Description |
|---|---|
1 |
Configurable Logic Cell output high |
0 |
Configurable Logic Cell output low |
Bit 5 – LCPOL Configurable Logic Cell Output Polarity Control bit
| Value | Description |
|---|---|
1 |
The output of the module is inverted. |
0 |
The output of the module is not inverted. |
Bits 2:0 – MODE[2:0] Configurable Logic Cell Mode bits
| Value | Description |
|---|---|
111 |
Cell is one-input transparent latch with S and R. |
110 |
Cell is J-K flip-flop with Reset. |
101 |
Cell is two-input D flip-flop with R. |
100 |
Cell is one-input D flip-flop with S and R. |
011 |
Cell is SR latch. |
010 |
Cell is four-input AND. |
001 |
Cell is OR-XOR. |
000 |
Cell is AND-OR. |