25.7.1 Sleep Mode

The SENT module does not support an operation when the device is in Sleep mode. If the application requires the device to enter Sleep mode, the module should be halted by clearing the ON bit (SENTxCON1[15]). If operated as a transmitter, the application can wait until the module is done transmitting a message frame before entering Sleep.