28.6.1 Idle Mode
The behavior of the module in Idle mode is determined by the CCPSIDL bit (CCPxCON1[13]). If CCPSIDL is cleared, the module will continue to operate in Idle mode. If CCPSIDL is set, the module is disabled when the device enters Idle mode. If the module is performing an operation when Idle mode is invoked, in this case, the results will be similar to those with Sleep mode.