31.2.2 CRC XOR Register

Legend: R = Readable bit; W = Writable bit

Name: CRCXOR
Offset: 0x2CC

Bit 3130292827262524 
 X[30:23] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 X[22:15] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 X[14:7] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 X[6:0]X 
Access R/WR/WR/WR/WR/WR/WR/WR 
Reset 00000000 

Bits 31:1 – X[30:0]  XOR of Polynomial Term XN Enable bits

Bit 0 – X  XOR of Polynomial Term XN Enable bit

Note: Bitfield is read-only.