31.2.1 CRC Control Register
Legend: R = Readable bit; W = Writable bit
| Name: | CRCCON |
| Offset: | 0x2C8 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| DWIDTH[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| PLEN[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ON | SIDL | VWORD[4:0] | |||||||
| Access | R/W | R/W | R | R | R | R | R | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CRCFULL | CRCEMPTY | CRCISEL | CRCGO | LENDIAN | MOD | ||||
| Access | R | R | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 1 | 0 | 0 | 0 | 0 |
Bits 28:24 – DWIDTH[4:0] Data Word Width Configuration bits
Bits 20:16 – PLEN[4:0] Polynomial Length Configuration bits
Bit 15 – ON CRC Enable bit
| Value | Description |
|---|---|
1 |
Enables module. |
0 |
Disables module. All state machines, pointers and CRCSHFT/CRCDAT reset. Other SFRs are not reset. |
Bit 13 – SIDL CRC Stop in Idle Mode bit
| Value | Description |
|---|---|
1 |
Discontinue the module operation when the device enters Idle mode. |
0 |
Continue the module operation in Idle mode. |
Bits 12:8 – VWORD[4:0] Valid Word Pointer Value bits
- Has a maximum value of 16 when DWIDTH[4:0] ≦ 7 (data words 8-bit wide or less).
- Has a maximum value of 8 when DWIDTH[4:0] ≦ 15 (data words from 9-bit to 16-bit wide).
- Has a maximum value of 4 when DWIDTH[4:0] ≦ 31 (data words from 17-bit to 32-bit wide).
Bit 7 – CRCFULL FIFO Full bit
| Value | Description |
|---|---|
1 |
FIFO is full. |
0 |
FIFO is not full. |
Bit 6 – CRCEMPTY FIFO Empty bit
| Value | Description |
|---|---|
1 |
FIFO empty |
0 |
FIFO not empty |
Bit 5 – CRCISEL CRC Interrupt Selection bit
| Value | Description |
|---|---|
1 |
Interrupt on FIFO empty; final word of data still shifting through CRC. |
0 |
Interrupt on shift complete and results ready. |
Bit 4 – CRCGO Start CRC bit
| Value | Description |
|---|---|
1 |
Start CRC serial shifter; clearing the bit aborts shifting. |
0 |
CRC serial shifter turned off. |
Bit 3 – LENDIAN Little Endian Enable bit
| Value | Description |
|---|---|
1 |
Data word is shifted into the CRC starting with the LSb (little endian). |
0 |
Data word is shifted into the CRC starting with the MSb (big endian). |
Bit 2 – MOD Accumulator Mode bit
| Value | Description |
|---|---|
1 |
Accumulator
configured for x16 + x12 + x5 + 1 (when MOD =
1) |
0 |
Accumulator
configured for x16 + x12 + x5 + 1 (when MOD =
0) |