30.4.2.3 Module Enable Delay
Once the PTG module is enabled (ON = 1), there is a delay before the PTG
starts to execute commands. This delay is expressed in Equation 30-1. The PTG clock period is the
effective clock after the prescaler.
TDLYEN = 4 • PTG Clock Period
(Maximum)
The user must ensure that no control bits are modified during the delay. Also, no external triggers may be asserted prior to the PTG state machine commencing execution; otherwise, the triggers will be missed.