5.1.1.1 Unique Device Identifier (UDID)

All dsPIC33AK512MPS512 family devices are individually encoded during final manufacturing with a Unique Device Identifier (UDID). The UDID cannot be erased by a bulk erase command or any other user-accessible means. This feature allows for manufacturing traceability of Microchip devices in applications where this is a requirement. It may also be used by the application manufacturer for any number of things that may require unique identification, such as:

  • Tracking the device
  • A unique identifying number
  • A unique security key

The UDID comprises four full 32-bit words. When taken together, these fields form a unique 128-bit identifier. The UDID is stored in read-only memory locations between 0x7F2120-0x7F212C in the device configuration space. Table 5-1 lists the addresses of the identifier words and shows their contents.

Table 5-1. UDID Address
AddressDescription
0x7F2120UDID Word 1
0x7F2124UDID Word 2
0x7F2128UDID Word 3
0x7F212CUDID Word 4